Descargar documento () de 20
We make what matters work*

104318

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=30x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
104318
EAN
4015081041558
Product Length/Depth
20 mm
Product Height
30 mm
Product Width
688 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.