Eaton lampholder socket extension, Extends 1.38 in, 250V, Medium base, Black, Phenolic, 660W
| Product Name |
Eaton lampholder socket extension
|
| Catalog Number |
1054-BOX
|
| UPC |
032664298806
|
| Product Length/Depth |
1.446 in
|
| Product Height |
1.446 in
|
| Product Width |
1.446 in
|
| Product Weight |
0.074 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA Certified
UL Listed NOM |
| Special features |
Extends 1.38 in
|
| Type |
Lampholder socket extension
|
| Voltage rating |
250 V
|
| Base type |
Medium
|
| Color |
Black
|
| Wattage |
660 W
|
| Material |
Phenolic
|
Soporte de Eaton
Conoce más sobre nuestros productos