Descargar documento () de 20
We make what matters work*

107700

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, XE, for WxD=110x400mm, IP20, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107700
EAN
4015081073658
Product Length/Depth
275 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
0.6 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Material
Metal
Model
Floor plate

Exportar especificación del producto