Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

109701-20AM
EverTough

109701-20AM - INSTALLATION 2.00-10 SPLINE EVERTOUGH SELF ADJUST

Especificaciones generales

Product Name
Eaton EverTough Self-Adjust Clutch
Catalog Number
109701-20AM
UPC
840379301380
Product Height
7.25 in
Product Weight
133 lb
Certifications
Not Applicable

Especificaciones del producto

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1860 ft lb
Input shaft size
2.00" - 10
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Better
Hydraulic Linkage
Yes
Vehicle classification group
Heavy Duty

Exportar especificación del producto