Descargar documento () de 20
We make what matters work*

10BJ16A

10BJ series, 16Vdc Standoff Voltage, 26V Clamp. Voltage, 1000W Peak Power, Uni-dir.

General specifications

Product Name
Eaton TVS high power diode
Catalog Number
10BJ16A
UPC
051712787413
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.107 g
Certifications
Contact Manufacturer

Especificaciones del producto

Voltage rating
16 V DC
Clamping voltage
26 V
Peak power dissipation
1000 W
Type
10BJ series
Special features
Unidirectional

Exportar especificación del producto