Descargar documento () de 20
We make what matters work*

10BJ33A

10BJ series, 33Vdc Standoff Voltage, 53.3V Clamp. Voltage, 1000W Peak Power, Uni-dir.

General specifications

Product Name
Eaton TVS high power diode
Catalog Number
10BJ33A
UPC
051712787673
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.107 g
Certifications
Contact Manufacturer

Especificaciones del producto

Voltage rating
33 Vdc
Clamping voltage
53.3 V
Peak power dissipation
1000 W
Type
10BJ series
Special features
Unidirectional

Exportar especificación del producto