Descargar documento () de 20
We make what matters work*

10BJ36CA

10BJ series, 36Vdc Standoff Voltage, 58.1V Clamp. Voltage, 1000W Peak Power, Bi-dir

Especificaciones generales

Product Name
Eaton TVS high power diode
Catalog Number
10BJ36CA
UPC
051712787703
Product Length/Depth
5.6 mm
Product Height
2.4 mm
Product Width
3.94 mm
Product Weight
0.107 g
Certifications
Contact Manufacturer

Especificaciones del producto

Voltage rating
36 Vdc
Clamping voltage
58.1 V
Peak power dissipation
1000 W
Type
10BJ series
Special features
Bidirectional

Exportar especificación del producto