Descargar documento () de 20
We make what matters work*

11100R6517

Eaton Comet series Tubular photoelectric sensor, 0.71 diameter, Right Angle, Sensor distance: 20 Ft., Lens: Polycarbonate Cable Jacket: PVC Body: Structural Polyurethane Foam enclosure, 10-30 Vdc input, Thru-beam, 6.6 Ft. ( 2m )

General specifications

Product Name
Eaton Comet 18mm tubular photoelectric sensor
Catalog Number
11100R6517
UPC
782113819211
Product Length/Depth
0.47 in
Product Height
1.75 in
Product Width
0.71 in
Product Weight
0.2875 lb
Compliances
CE Marked
Certifications
UL Recognized
cUL Recognized
Catalog Notes
For complete system; order 1 source and 1 detector. 11100 sources and 12100 detectors may be interchanged in any combination. The effective beam (minimum object size that can be detected) is 0.25 inch (6.5 mm) diameter.

Especificaciones del producto

Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Lens: polycarbonate
Cable jacket: PVC
Body: structural polyurethane foam
Operating mode
Thru-beam
Sensor type
Through beam
Switch type
Photoelectric
Input voltage
10-30 Vdc
LED indicator
Power on: red
Cord length
79.2 ft
Operating temperature - max
158 °F
Operating temperature - min
-4 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP68, IP69K

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.