Descargar documento () de 20
We make what matters work*

111139

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall box for 3-step system HxWxD=2060x800x240mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111139
EAN
4015081107001
Product Length/Depth
240 mm
Product Height
2033 mm
Product Width
806 mm
Product Weight
14.3 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
2060 mm
Suitable for enclosure building length/depth
240 mm
Suitable for enclosure building width
800 mm
Suitable for height
2060 mm
Suitable for length/depth
240 mm
Suitable for width
800 mm
Application
Three steps system
Material
Metal
Housing material
Sheet steel
Model
Other
Mounting method
Flush mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.