Descargar documento () de 20
We make what matters work*

111238

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounting door frame with door, open air, double-bit lock, IP43, HxW=1060x1000mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
111238
EAN
4015081107995
Product Length/Depth
90 mm
Product Height
1064 mm
Product Width
1034 mm
Product Weight
7.26 kg
Compliances
RoHS conform

Especificaciones del producto

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP43
NEMA Other
Suitable for width
1000 mm
Application
Outdoor (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.