Descargar documento () de 20
We make what matters work*

11147300820

Eaton Crouse-Hinds series CEAG SEB 10 search light, Lithium ion phosphate battery, Polyamide, Black, LED, 365 lumens, Twin lens LED system, includes 1 red, 1 orange, 1 green signal discs

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG SEB 10 search light
Catalog Number
11147300820
EAN
4250959958532
Product Length/Depth
325 mm
Product Height
146.5 mm
Product Width
119 mm
Product Weight
1.55 kg

Especificaciones del producto

Construction material
Polyamide
Finish color
Black
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
Battery type
Lithium ion phosphate
Lamp type
LED
Lumens
365
Special features
Twin lens LED system, includes 1 red, 1 orange, 1 green signal discs

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.