Eaton six outlet tap, Duplex receptacle to 6 outlets, 15A, 125V, Ivory, Thermoplastic, 5-15R, NEMA 5-15R
| Product Name |
Eaton six outlet tap
|
| Catalog Number |
1146V-SP
|
| UPC |
032664517808
|
| Product Length/Depth |
1.88 in
|
| Product Height |
5.88 in
|
| Product Width |
3.38 in
|
| Product Weight |
0.074 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
cULus Listed
|
| Special features |
Duplex receptacle to 6 outlets
|
| Type |
Six outlet tap
|
| Amperage Rating |
15A
|
| Voltage rating |
125 V
|
| NEMA configuration |
5-15R
|
| Color |
Ivory
|
| Material |
Thermoplastic
|
Soporte de Eaton
Conoce más sobre nuestros productos