Descargar documento () de 20
We make what matters work*

114736

Eaton xEnergy Light LV systems LV switchgear. Partition side wall for HxD = 1800 x 300mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114736
EAN
4015081141364
Product Length/Depth
1800 mm
Product Height
50 mm
Product Width
190 mm
Product Weight
5.9 kg
Compliances
RoHS conform

Especificaciones del producto

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 3b

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.