Descargar documento () de 20

114799

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=100x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114799
EAN
4015081141999
Product Length/Depth
300 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
1 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
400 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.