Descargar documento () de 20

116936

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM2 for MSW horizontal, HxW=200x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116936
EAN
4015081166749
Product Length/Depth
55 mm
Product Height
199 mm
Product Width
520 mm
Product Weight
3.9 kg
Compliances
RoHS conform

Especificaciones del producto

Used with
NZM2
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
600 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.