Descargar documento () de 20
We make what matters work*

116941

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW horizontal, HxW=200x800mm, white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116941
EAN
4015081166794
Product Length/Depth
55 mm
Product Height
199 mm
Product Width
720 mm
Product Weight
4.5 kg
Compliances
RoHS conform

Especificaciones del producto

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
800 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Suitable for
Single mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.