Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

11725-3

Eaton Bussmann series power terminal block, 600V, 70 A, 10 kAIC, Three-pole, Screw (Line), 0.25 Inches, Quick Connect (Load)

Especificaciones generales

Product Name
Eaton Bussmann series power terminal block
Catalog Number
11725-3
UPC
051712603188
Product Length/Depth
3.2 in
Product Height
1.125 in
Product Width
1.8 in
Product Weight
0.25 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Type
Power terminal block
Amperage Rating
70A
Voltage rating
600 V
Connection
Screw (Line), 0.25 In Quick Connect (Load)
Operating Temperature
150°C
Used with
Used with Class J fuses
Wire size
#4-2 AWG Cu or #8-2 AWG Al
Interrupt rating
10 kAIC
Number of poles
Three-pole

Exportar especificación del producto