Descargar documento () de 20
We make what matters work*

119921

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=800x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119921
EAN
4015081177615
Product Length/Depth
675 mm
Product Height
6 mm
Product Width
700 mm
Product Weight
11.068 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Floor plate

Exportar especificación del producto