Descargar documento () de 20
We make what matters work*

120773

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plate for MSW HxW=400x1000mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120773
EAN
4015081186037
Product Length/Depth
170 mm
Product Height
404 mm
Product Width
920 mm
Product Weight
4.4 kg
Compliances
RoHS conform

Especificaciones del producto

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
1000 mm
Suitable for height
400 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.