Descargar documento () de 20
We make what matters work*

12100R6517

Eaton Comet 18mm tubular photoelectric sensor,Through Beam, Right, Output ON, 6.6 ft, 100 mA PNP, 250 mA NPN at 10-30 Vdc, PVC, NPN and PNP open collector, 10-30 Vdc

Especificaciones generales

Product Name
Eaton Comet 18mm tubular photoelectric sensor
Catalog Number
12100R6517
UPC
782113821979
Product Length/Depth
2.55 in
Product Height
0.71 in
Product Width
0.47 in
Product Weight
0.7 lb
Certifications
UL Recognized
cUL Recognized

Especificaciones del producto

Type
Photoelectric Sensor
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Polyurethane foam (RIM)
Contact configuration
NPN and PNP open collector
Series
Comet
Sensor type
Through beam
Input voltage
10-30 Vdc
LED indicator
Output ON
Protection
Auto reset short circuit
Cord length
79.2 ft
Maximum DC current
100 mA PNP, 250 mA NPN
Operating temperature - max
158 °F
Operating temperature - min
-4 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.