Descargar documento () de 20
We make what matters work*

12100RQD07

Eaton Comet 18mm tubular photoelectric sensor, Through Beam, Right Angle, Output ON, M12, 100 mA PNP, 250 mA NPN at 10-30 Vdc, 4 pin, NPN and PNP open collector, 10-30 Vdc

Especificaciones generales

Product Name
Eaton Comet 18mm tubular photoelectric sensor
Catalog Number
12100RQD07
UPC
782113843490
Product Length/Depth
2.55 in
Product Height
0.71 in
Product Width
0.47 in
Product Weight
0.7 lb
Certifications
UL Recognized
cUL Recognized

Especificaciones del producto

Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Enclosure material
Polyurethane foam (RIM)
Connection
M12
Contact configuration
NPN and PNP open collector
Sensor type
Through beam
Input voltage
10-30 Vdc
LED indicator
Output ON
Number of pins
4
Protection
Auto reset short circuit
Maximum DC current
100 mA PNP, 250 mA NPN
Operating temperature - max
158 °F
Operating temperature - min
-4 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.