Descargar documento () de 20
We make what matters work*

121581
C22S-DR-X-K11

Eaton C22 Pushbutton, flat, maintained, 1 N/O, 1 N/C, Screw connection, Bezel: black

Especificaciones generales

Product Name
Eaton Moeller® series C22 Pushbutton
Catalog Number
121581
EAN
4015081193998
Product Length/Depth
55 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.021 kg
Certifications
IEC/EN 60947-5-1
UL Category Control No.: NKCR
CE marking
UL File No.: E29184
VDE 0660
CSA Class No.: 321103
CSA certified
UL 508
CSA File No.: 165628
CSA-C22.2 No. 14-05 and 94-M91
UL Listed
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1

Especificaciones del producto

Type
Pushbutton actuator
Actuator color
Without button plate
Features
Positive opening
Actuator function
Switching function latching
Maintained
Electric connection type
Screw connection
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Bezel color
Black
Actuating force
5 N
Actuator diameter
29.7 mm
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
20 N
Knob travel
5.7 mm
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Bezel material
Plastic
Design
Flat
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Overvoltage category
III
Degree of protection
NEMA 4X, 13
IP67/IP69K
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Product category
RMQ compact solution
Tightening torque
0.8 Nm, Screw terminals

Exportar especificación del producto