Descargar documento () de 20
We make what matters work*

12191024103

Eaton Crouse-Hinds series EXIT 24V exit sign, Arrowhead downwards, Gray, LED, White letter color, Polycarbonate, Wall mount, Cover with silk-screen pictogram (arrow 6h), 2 x M20 metal thread, DIN 4844, 12-24 Vdc

Especificaciones generales

Product Name
Eaton's Crouse-Hinds series EXIT 24V exit sign
Catalog Number
12191024103
EAN
4251958106863
Product Length/Depth
380.5 mm
Product Height
175 mm
Product Width
76 mm
Product Weight
2 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Frequency rating
50-60 Hz
Lamp type
LED
Letter color
White
Material
Polycarbonate
Special features
Includes cover with silk-screen pictogram (arrow 6h)
Type
DIN 4844
Voltage rating
12-24 Vdc
Exit sign designation
Arrowhead downwards
Housing finish color
Gray
Trade size
2 x M20 metal thread
Mounting
Wall

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.