Descargar documento () de 20
We make what matters work*

12260587609

Eaton Crouse-Hinds series CEAG eLLK 92 linear LED, 5700K, 800 emer lm, 2 x M25 metal thread, 2 x M25 threaded plugs, Polycarb cover, 2700 lm, 79 lm/W, Glass-fibre reinforced polyester, Battery, 1 x 6 terminals, Single-ended, 120-254Vac, 34W

Especificaciones generales

Product Name
Eaton's Crouse-Hinds series CEAG eLLK 92 linear LED light fixture
Catalog Number
12260587609
EAN
4251510778095
Product Length/Depth
900 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
10.3 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Lumens
2700
Wattage
34W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP67
IP66
Color temperature
5700 K
Emergency mode lumens
800
Entry size
2 x M25 metal thread, 2 x M25 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Through feed
Through wiring single-ended
Frequency rating
50-60 Hz
Lumens per watt
79
Special features
Self-contained battery, 1 x 6 terminals
Type
eLLK 92 LED 400A NE
Voltage rating
120-254 Vac
Lamp type
LED

Exportar especificación del producto