Descargar documento () de 20
We make what matters work*

12286271111

Eaton Crouse-Hinds series CEAG RLF linear LED light fixture, 0.24A, 6000 K color temperature, 2 x M20 metal thread, 1 x M20 screw plug, RAL 9010 white finish, Glass cover, 13000 lm, Painted sheet steel, 110-254 Vac, 220-250 Vdc, 2 x 50W

Especificaciones generales

Product Name
Eaton's Crouse-Hinds series CEAG RLF linear LED light fixture
Catalog Number
12286271111
EAN
4251510792176
Product Length/Depth
1312 mm
Product Height
130 mm
Product Width
362 mm
Product Weight
18.4 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Lumens
13000
Wattage
250W
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 2
Zone 1
Zone 22
Ingress protection (IP) ratings
IP65
Color temperature
6000 K
Entry size
2 x M20 metal thread, 1 x M20 screw plug
Finish
RAL 9010 white
Lens material
Glass
Material
Painted sheet steel
Power factor
>0.95
Amperage Rating
0.24A
Frequency rating
50-60 Hz
Type
RLF LED A 1200
Voltage rating
110-254 Vac, 220-250 Vdc
Lamp type
LED

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.