Descargar documento () de 20

1251

Eaton power device receptacle, #12 - 4 AWG, 50A, Surface, 125V, Back and bottom, Black, NEMA 5-50R, Two-pole, Three-wire, Two-pole, three-wire, grounding, Glass-filled nylon, Power

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1251
UPC
032664306402
Product Length/Depth
2.63 in
Product Height
5 in
Product Width
2.19 in
Product Weight
0.86 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed
NOM

Especificaciones del producto

Amperage Rating
50 A
Voltage rating
125 V
Wiring method
Back and bottom
Number of wires
3
Mounting method
Surface
Number of poles
Two-pole
Color
Black
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
5-50R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español