Descargar documento () de 20
We make what matters work*
Será descontinuado

1254-BOX

Eaton power device receptacle, #12 - 4 AWG, 50A, Flush, 250V, Back, Black, NEMA 6-50R, Two-pole, Three-wire, Two-pole, three-wire, grounding, Screw, Glass-filled nylon, Power, Used with A42

Hay disponible una versión más reciente de este producto:

General specifications

Product Name
Eaton power device receptacle
Catalog Number
1254-BOX
UPC
032664306709
Product Length/Depth
3.88 in
Product Height
2.25 in
Product Width
2.94 in
Product Weight
0.35 lb
Compliances
RoHS Compliant
NAFTA
Certifications
CSA Certified
UL Listed

Especificaciones del producto

Used with
A42
Amperage Rating
50 A
Voltage rating
250 V
Wiring method
Back
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Color
Black
Connection type
Screw
Style
Power
Allowable wire size
#12-4 AWG
NEMA configuration
6-50R
Torque rating
25 lbf-inch
Design type
Receptacle
Material
Glass filled nylon
Receptacle type
Two-pole, three-wire, grounding

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español