Descargar documento () de 20

125853-20

Eaton Cooper Power series voltage regulator bypass switch, 38 kV, 600A, Two-hole NEMA term pads, tinned to accept Cu or Al terms, Single mount channel, Vert mount, Porcelain, 200 kV

General specifications

Product Name
Eaton Cooper Power series voltage regulator bypass switch
Catalog Number
125853-20
UPC
194006024303
Product Length/Depth
36.3 in
Product Height
25 in
Product Width
9 in
Product Weight
165.344 lb
Compliances
IEEE C37.34
Certifications
Not Applicable

Accesorios

Terminal options
Two-hole NEMA terminal pads, tinned to accept copper or aluminum terminals

Aplicación

Application
Bypass switch

Descripción

Material type
Porcelain
Switch type
Voltage regulator bypass switch, HB-65 base type, with snaphorn

Capacidades eléctricas

Amperage Rating
600A
Basic impulse level full wave crest
200 kV
Number of phases
Single-phase
Voltage rating
38 kV

Montaje

Mounting configuration
Vertical
Mounting option
Single mounting channel

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com