Air fuse-link, medium voltage, 16 A, AC 12 kV, 441 x 50.8 mm, back-up, BS, with striker
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
12BDGHO16
|
| EAN |
5027590431439
|
| Product Length/Depth |
359 mm
|
| Product Height |
50.8 mm
|
| Product Width |
50.8 mm
|
| Product Weight |
2143.333 g
|
| Compliances |
CE
|
| Amperage Rating |
16 A
|
| Fuse indicator |
With Striker
|
| Fuse size |
51 x 359 mm
|
| Breaking capacity |
40 kA
|
| Installation technique |
Air
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Product application |
Primary side transformer protection
|
| Rated frequency - max |
50 Hz
|
| Rated frequency - min |
50 Hz
|
| Release characteristic |
Other
|
| Standard |
British Standard
|
| Utilization category |
Other
|
| Voltage type |
AC
|
| With striker |
Yes
|
| Class |
Class back-up
|
| Fuse shape |
Cylindrical, offset bolted tags
|
| Fuse diameter |
51 mm
|
| Interrupt rating |
40 kAIC
|
| Construction size |
51 x 359 mm
|
| Mounting method |
Clip-in
|
| Voltage rating |
12 kV
|
| Type |
Fuse
|
| Application |
|
| Fuse type |
BDGH
|