Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

12BFGHF63

Air fuse-link, medium voltage, 63 A, AC 12 kV, 76 x 461 mm, back-up, BS, with striker, style F tags

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BFGHF63
EAN
5027590431996
Product Length/Depth
461 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
4200 g
Certifications
BS 2692-1

Especificaciones del producto

Used with
A3354730 Fuse clip
Amperage Rating
63 A
Fuse indicator
With Striker
Fuse size
76 x 461 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Pre arc (I2T)
3.4 x 103
Resistance
12.8 ohms
Fuse diameter
76 mm
Interrupt rating
40 kAIC
Construction size
76 x 461 mm
Mounting method
Clip-in
Voltage rating
12 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
BFGH

Exportar especificación del producto