Descargar documento () de 20
We make what matters work*

1301-73B

Eaton toggle switch, #14-10 AWG, 15A, Residential, Flush, 120V, Side and push, Screw, Brown, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, -20° to 60°C, Single-Pole, Polycarbonate

Especificaciones generales

Product Name
Eaton toggle switch
Catalog Number
1301-73B
UPC
032664601835
Product Length/Depth
0.75 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.09 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Especificaciones del producto

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Side and push
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
INC
MLV
Fan
HAL
CFL
FLR
LED
ELV
Motor Control
Material
Polycarbonate
Allowable wire size
#14-10 AWG
Operating temperature
-20 to 60 °C
Torque rating
14 lbf-inch
Color
Brown

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español