Descargar documento () de 20
We make what matters work*

1303-7BK

Eaton toggle switch, #14-10 AWG, 15A, Residential, Flush, 120V, Back and side, push wire, Screw, Black, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Three-Way, Three-Way

General specifications

Product Name
Eaton toggle switch
Catalog Number
1303-7BK
UPC
032664745430
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.11 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Especificaciones del producto

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Back and side, push wire
Switch type
Three-way
Mounting method
Flush
Connector type
Screw
Load type
INC
Fan
CFL
LED
Motor Control
ELV
MLV
HAL
FLR
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
Black

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español