Descargar documento () de 20
We make what matters work*

1303-7V

Eaton toggle switch, #14-10 AWG, 15A, Residential, Flush, 120V, Back and side, push wire, Screw, Ivory, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Three-Way, Three-Way

Especificaciones generales

Product Name
Eaton toggle switch
Catalog Number
1303-7V
UPC
032664750915
Product Length/Depth
1.31 in
Product Height
3.28 in
Product Width
0.88 in
Product Weight
0.14 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
NOM

Especificaciones del producto

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120 V
Number of poles
Single-pole
Application
Residential
Wiring method
Back and side, push wire
Switch type
Three-way
Mounting method
Flush
Connector type
Screw
Load type
CFL
Motor Control
LED
INC
ELV
Fan
HAL
FLR
MLV
Material
Polycarbonate
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Color
Ivory

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español