Descargar documento () de 20
We make what matters work*

13042411005

Eaton Crouse-Hinds series CEAG PXLED floodlight, 0.96A, 5700 K color temp, 2 x M25 plastic plugs, Glass cover, 20000 lm, 106 lm/W, Anodized copper-free aluminum, Wide, >0.95, Swivel, 4 LED systems, 110-277 Vac, 127-270 Vdc, 196W

Especificaciones generales

Product Name
Eaton's Crouse-Hinds series CEAG PXLED floodlight
Catalog Number
13042411005
EAN
4250959981752
Product Length/Depth
465 mm
Product Height
607 mm
Product Width
325 mm
Product Weight
28.7 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Lumens
20000
Wattage
196W
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 1
Zone 2
Ingress protection (IP) ratings
IP66
IP67
Color temperature
5700 K
Entry size
2 x M25 plastic threaded plugs
Lens material
Toughened glass
Material
Anodized copper-free aluminum
Optical distribution
Wide beam
Power factor
> 0.95
Lumens per watt
106
Special features
Swivel bracket, four LED systems
Amperage Rating
0.96A
Frequency rating
50-60 Hz
Voltage rating
110-277 Vac, 127-270 Vdc
Lamp type
LED

Exportar especificación del producto