Descargar documento () de 20
We make what matters work*

13100R6513

Eaton Comet 18mm tubular photoelectric sensor, Diffuse Reflective, Right Angle, Output ON, 6.6 ft, 300 mA AC/DC at 20-264 Vac/15-30 Vdc, PVC, AC: L1 switched, DC: NPN open collector, 20-264 Vac 50/60 Hz, 15-30 Vdc (NPN)

Especificaciones generales

Product Name
Eaton Comet 18mm tubular photoelectric sensor
Catalog Number
13100R6513
UPC
782113823270
Product Length/Depth
2.55 in
Product Height
0.71 in
Product Width
0.47 in
Product Weight
0.7 lb
Certifications
cUL Recognized
UL Recognized

Especificaciones del producto

Type
Photoelectric Sensor
Contact Rating
300 mA AC/DC at 20-264 Vac/15-30 Vdc
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Polyurethane foam (RIM)
Contact configuration
DC: NPN open collector
AC: L1 switched
Sensor type
Diffuse reflective
Input voltage
20-264 Vac at 50/60 Hz, 15-30 Vdc (NPN)
LED indicator
Output ON
Protection
Latching short circuit
Cord length
79.2 ft
Maximum AC current
300 mA
Maximum DC current
300 mA
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.