Descargar documento () de 20
We make what matters work*

13150RL14

Photoelectric Sensor, Diffuse Reflective, Right Angle, Output ON, 6.6 ft, 80 mA AC/100 mA DC at 20-132V, PVC, Isolated SSR, 20-132 Vac 50/60 Hz, 15-30 Vdc

General specifications

Product Name
Eaton OEM Prism 18mm tubular photoelectric sensor
Catalog Number
13150RL14
UPC
782113975948
Product Length/Depth
2.6 in
Product Height
0.71 in
Product Width
0.47 in
Product Weight
0.2 lb
Certifications
UL Recognized
cUL Recognized

Especificaciones del producto

Type
Photoelectric Sensor
Contact Rating
80 mA AC/100 mA DC at 20-132V
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Polyurethane foam (RIM)
Contact configuration
Isolated solid state relay
Sensor type
Diffuse reflective
Input voltage
20-132 Vac at 50/60 Hz, 15-30 Vdc
LED indicator
Output ON
Protection
Protected for loads < 32 Vac or 2 Vdc
Cord length
79.2 ft
Maximum AC current
80 mA
Maximum DC current
100 mA
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
NEMA 1, NEMA 2, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.