Descargar documento () de 20
We make what matters work*

1318537

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p, BS3 QSA400-C3/3

Especificaciones generales

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1318537
EAN
8711426106376
Product Length/Depth
340 mm
Product Height
200 mm
Product Width
190 mm
Product Weight
4.55 kg
Certifications
CE

Especificaciones del producto

Rated operational power at AC-23A, 400 V, 50 Hz
220 kW
Rated permanent current (Iu)
400 A
Rated uninterrupted current (Iu)
400 A
Conditioned rated short-circuit current Iq
50 kA
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
220 kW
Electrical connection type of main circuit
Bolt connection
Actuator position
Front side
Actuator type
Without actuator
Suitable for
Ground mounting
Front mounting
Suitable for fuses
Shape C1-C3
Cable entry type
Top/bottom
Degree of protection (front side)
IP00
Rated operating voltage (Ue) at AC - max
690 V

Exportar especificación del producto

Instrucciones de instalación

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.