Descargar documento () de 20
We make what matters work*

132681

Eaton Moeller series xEffect - FAZ-NA, FAZ-RT MCB. Miniature circuit breaker (MCB), 7 A, 1p, characteristic: B UL

Especificaciones generales

Product Name
Eaton Moeller series xEffect - FAZ-NA, FAZ-RT MCB
Catalog Number
132681
EAN
4015081296309
Product Length/Depth
105 mm
Product Height
75.5 mm
Product Width
17.7 mm
Product Weight
0.121 kg
Compliances
RoHS conform
Certifications
North America (UL listed, CSA certified)
UL (File No. E235139)
Specially designed for North America, suitable as BCPD
CSA-C22.2 No. 5-09
UL (Category Control Number DIVQ)
IEC 60947-2
CSA (Class No. 1432-01)
UL 489
CSA (File No. 204453)
IEC/EN 60947-2
UL 489, CSA C22.2 No. 5
CE marking
EN45545-2
IEC 61373

Especificaciones del producto

Used with
FAZ-NA
Miniature circuit breaker
Amperage Rating
7 A
Voltage rating
277 V AC / 480 V AC
Features
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
45 mm
Pollution degree
2
Mounting Method
Top-hat rail IEC/EN 60715
Degree of protection
IP20
IP40 (when fitted)
UL/CSA Type: -
IP20 (IEC)
Equipment heat dissipation, current-dependent
2 W
Rated impulse withstand voltage (Uimp)
4 kV
Breaking capacity
10 kA (UL489)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Twin-purpose terminals
Tripping characteristic
B
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Enclosure width
105 mm
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Direction of incoming supply
As required
Width in number of modular spacings
1
Voltage rating (IEC/EN 60947-2)
254 V
Voltage rating (UL)
277 V
Voltage rating at DC
60 V DC
Voltage type
AC
Mounting position
As required
Overvoltage category
III
Number of poles
Single-pole
Functions
Current limiting circuit breaker
Lifespan, electrical
20000 operations
Release characteristic
B
Type
  • FAZ-NA
  • Miniature circuit breaker
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Application
  • Feeder circuits, branch circuits
  • Switchgear for export to North America (UL-listed)
Mounting width
17.7 mm
Selectivity class
3
Mounting width per pole
17.7 mm
Number of poles (protected)
1
Number of poles (total)
1
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
7 A
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
15 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
15 kA
Rated switching capacity (IEC/EN 60947-2)
15 kA
Static heat dissipation, non-current-dependent
0 W
Tightening torque
UL: 2.4 Nm (21 lb-in) for AWG 18 - AWG 12
Max. 2.4 Nm
UL: 4 Nm (36 lb-in) for AWG 6
UL: 2.8 Nm (25 lb-in) for AWG 10 - AWG 8
Power loss
2 W

Exportar especificación del producto

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autenticar producto

Ingrese su número de serie de 16 a 17 dígitos
El número de serie que ingresó no debe contener caracteres especiales. El número de serie que ingresó no es correcto, debe ser de 16 o 17 dígitos. No se encontró el número de serie que ingresó. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El número de serie que ingresó no coincide con el producto. Verifique el número de serie de su producto e inténtelo de nuevo. Haga clic aquí para navegar a la página del producto para el número de serie que ha ingresado El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda.
Número de serie
Restablecer El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda. Eaton no reconoce el número de serie y es inválido. Utilice este formulario para reporte este problema para obtener más ayuda.
Ingrese el código de autenticación de 6 dígitos
El producto que ingresó es sospechoso. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El código de autenticación que ingrese no coincide con nuestros registros para este número de serie. Inténtelo de nuevo o reporte este problema para obtener más ayuda. Código de autenticación no válido. hex. debe tener 1 o 2 caracteres de largo reporte este problema para obtener más ayuda. El código de autenticación es obligatorio reporte este problema para obtener más ayuda.
Complete el desafío Captcha antes de autenticarse.
Contáctenos para reportar problemas
x
Reportar un problema
Ingrese su nombre completo.
x
Gracias, su problema ha sido enviado; nuestro equipo de productos se comunicará con usted pronto.
Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.