Descargar documento () de 20
We make what matters work*

13463258131

Eaton Crouse-Hinds series CEAG LLK98 linear LED light fixture, 0.25A, 4 x M20 metal thread, 2 x M20 threaded plugs, RAL 7035 light grey finish, Polycarbonate cover, 6000 lm, GRP, 2 x 6 terminals, Through wiring twin ended, 220 Vac, 2 x 27W

Especificaciones generales

Product Name
Eaton's Crouse-Hinds series CEAG LLK98 linear LED light fixture
Catalog Number
13463258131
EAN
4250959948465
Product Length/Depth
1660 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
8 kg

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Lumens
6000
Wattage
100W
Standards type
IEC
Ingress protection (IP) ratings
IP66
Entry size
4 x M20 metal thread, 2 x M20 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.90
Through feed
Through wiring twin ended
Amperage Rating
0.25A
Frequency rating
50-60 Hz
Special features
2 x 6 terminals
Type
LLK 98 LED 1500
Voltage rating
220 Vac
Lamp type
LED

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.