Descargar documento () de 20
We make what matters work*

13475217131

Eaton Crouse-Hinds series CEAG nLLK 15 linear LED, 0.188A, 4 x M20 metal thread, 2 x M20 threaded plugs, RAL 7035 light grey finish, Polycarb cover, 4000 lm, GRP, Emerg monitoring, 2 x 6 terminals, Twin ended, 220-240 Vac/Vdc, 2 x 17W

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG nLLK 15 linear LED light fixture
Catalog Number
13475217131
EAN
4250959973443
Product Length/Depth
1360 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
6.2 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Lumens
4000
Wattage
168W
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66
Entry size
4 x M20 metal thread, 2 x M20 threaded plugs
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.90
Through feed
Through wiring twin ended
Amperage Rating
0.188A
Frequency rating
50-60 Hz
Special features
Emergency light monitoring system, 2 x 6 terminals
Type
nLLK 15 LED 1200 V-CG-S
Voltage rating
220-240 Vac/Vdc
Lamp type
LED

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.