Descargar documento () de 20
We make what matters work*

134800

Eaton Moeller® series E53 Proximity switch, capacitive, Sn=15mm, 1 N/C, 3L, PNP, M18, insulated material, line 2m

General specifications

Product Name
Eaton Moeller® series E53 Proximity switch
Catalog Number
134800
EAN
4015081316526
Product Length/Depth
165.1 mm
Product Height
12.7 mm
Product Width
139.7 mm
Product Weight
0.16 kg
Certifications
CE
IEC/EN 60947-5-2

Especificaciones del producto

Type
Capacitive sensor
Electric connection type
Cable
Enclosure material finishing
Other
Fitted with:
Status indication
Actuation type
Other
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Voltage type
DC
Mounting method
Non-flush mounting
Material
Insulated material
Connection type
2 m connection cable
3-wire
Installation type
Not flat
Degree of protection
NEMA 4
NEMA 12
IP65
NEMA 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
Max. 300 mA (Ie)
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
15 mm
Repeatability
10 %
Sensor length
80 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
20 %
Voltage rating - max
250 V
Product category
E53 Capacitive Series
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
250 Hz
Switching output type
PNP
Temperature drift of sn
10 %
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.