Descargar documento () de 20

1351E-6514

Eaton Photoelectric Sensor, Diffuse Reflective, Forward Viewing, Output (green), power (yellow), alignment (red), 6.6 ft, 3A at 240V, PVC, SPDT Form C relay, 24-240 Vac, 12-240 Vdc

General specifications

Product Name
Eaton Enhanced 50 photoelectric sensor
Catalog Number
1351E-6514
UPC
782116111671
Product Length/Depth
3.46 in
Product Height
1.81 in
Product Width
1.91 in
Product Weight
0.7 lb
Compliances
RoHS Compliant
Certifications
CSA Certified

Especificaciones del producto

Type
Photoelectric Sensor
Contact Rating
3A at 240V
Cable type
Polyvinyl Chloride (PVC)
Enclosure material
Fiberglass reinforced plastic
Contact configuration
SPDT form C relay
Sensor type
Diffuse reflective
Input voltage
24-240 Vac, 12-240 Vdc
LED indicator
Alignment: red
Power: yellow
Output: green
Protection
Output short circuit, overcircuit and reverse polarity
Cord length
79.2 ft
Maximum AC current
3 A
Operating temperature - max
131 °F
Operating temperature - min
-13 °F
Environmental rating
IP67, IP69K

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.