Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

14002-4

Eaton Bussmann series power terminal block, 600 Vac, 600 Vdc, 115 A, Four-pole, SCCR: 10 kA

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
14002-4
UPC
051712207003
Product Length/Depth
3.35 in
Product Height
1.14 in
Product Width
1.5 in
Product Weight
0.27 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Especificaciones del producto

Type
Power terminal block
Amperage Rating
115A
Voltage rating
600 Vac, 600 Vdc
Short-circuit rating
SCCR: 10 kAIC
Number of poles
Four-pole

Exportar especificación del producto