Descargar documento () de 20
We make what matters work*

142773

Eaton Moeller series xPole - mRCM RCCB. Residual current circuit breaker (RCCB), 80A, 2 p, 300mA, type A

General specifications

Product Name
Eaton Moeller series xPole - mRCM RCCB
Catalog Number
142773
EAN
4015081394739
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
35 mm
Product Weight
0.22 kg
Compliances
RoHS conform
Certifications
IEC/EN 61008

Especificaciones del producto

Used with
Residual current circuit breaker, only for export
mRCM
Type A
Amperage Rating
80 A
Features
Additional equipment possible
Residual current circuit-breakers only for export
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Interlocking device
Frequency rating
50 Hz
Pollution degree
2
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
8.6 W
Rated impulse withstand voltage (Uimp)
4 kV
Rated short-time withstand current (Icw)
10 kA
Admissible back-up fuse overload - max
50 A gG/gL
Short-circuit rating
80 A (max. admissible back-up fuse)
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Built-in depth
68 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Fault current rating
300 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Degree of protection
IP20
Impulse withstand current
Partly surge-proof 250 A
Number of poles
Two-pole
Leakage current type
A
Type
  • mRCM
  • Residual current circuit breaker, only for export
  • Type A
Special features
Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 1.2% for every 1 °C
Application
  • Switchgear for residential and commercial applications
  • xPole - Switchgear for residential and commercial applications
Sensitivity type
Pulse-current sensitive
Rated fault current - max
0.3 A
Rated fault current - min
0.3 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
80 A
Rated operational voltage (Ue) - max
230 V
Rated residual making and breaking capacity
500 A
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.25 kA
Width in number of modular spacings
2
Voltage type
AC
Tripping time
Non-delayed
Rated short-circuit strength
10 kA
RAL-number
7035
Color
Gray

Exportar especificación del producto

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autenticar producto

Ingrese su número de serie de 16 a 17 dígitos
El número de serie que ingresó no debe contener caracteres especiales. El número de serie que ingresó no es correcto, debe ser de 16 o 17 dígitos. No se encontró el número de serie que ingresó. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El número de serie que ingresó no coincide con el producto. Verifique el número de serie de su producto e inténtelo de nuevo. Haga clic aquí para navegar a la página del producto para el número de serie que ha ingresado El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda.
Número de serie
Restablecer El número de serie es SOSPECHOSO. reporte este problema para obtener más ayuda. Eaton no reconoce el número de serie y es inválido. Utilice este formulario para reporte este problema para obtener más ayuda.
Ingrese el código de autenticación de 6 dígitos
El producto que ingresó es sospechoso. Inténtelo de nuevo. reporte este problema para obtener más ayuda. El código de autenticación que ingrese no coincide con nuestros registros para este número de serie. Inténtelo de nuevo o reporte este problema para obtener más ayuda. Código de autenticación no válido. hex. debe tener 1 o 2 caracteres de largo reporte este problema para obtener más ayuda. El código de autenticación es obligatorio reporte este problema para obtener más ayuda.
Complete el desafío Captcha antes de autenticarse.
Contáctenos para reportar problemas
x
Reportar un problema
Ingrese su nombre completo.
x
Gracias, su problema ha sido enviado; nuestro equipo de productos se comunicará con usted pronto.
Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.