Descargar documento () de 20

144226

Eaton xEnergy Basic LV systems Low voltage switchgear. BZM1/2 mounting kit, 1200-MV

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
144226
EAN
4015081407361
Product Length/Depth
95 mm
Product Height
305 mm
Product Width
1125 mm
Product Weight
6.5 kg
Compliances
RoHS conform

Especificaciones del producto

Used with
BZM1/2
Type
Additional equipment
Features
Perforated
Color
Light gray (RAL 7035)
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.