Eaton three outlet cube tap, Single receptacle to 3 outlets, 15A, 125V, Brown, Thermoplastic, 5-15R, NEMA 5-15R
| Product Name |
Eaton three outlet cube tap
|
| Catalog Number |
1482B-BOX
|
| UPC |
032664310706
|
| Product Length/Depth |
2.4 in
|
| Product Height |
1.1 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.149 lb
|
| Certifications |
cULus Listed
|
| Special features |
Single receptacle to 3 outlets
|
| Type |
Three outlet cube tap
|
| Amperage Rating |
15A
|
| Voltage rating |
125 V
|
| NEMA configuration |
5-15R
|
| Color |
Brown
|
| Material |
Thermoplastic
|
Soporte de Eaton
Conoce más sobre nuestros productos