Eaton three outlet cube tap, Single receptacle to 3 outlets, 15A, 125V, White, Thermoplastic, 5-15R, NEMA 5-15R
| Product Name |
Eaton three outlet cube tap
|
| Catalog Number |
1482W-BOX
|
| UPC |
032664515941
|
| Product Length/Depth |
2.5 in
|
| Product Height |
1.3 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.149 lb
|
| Certifications |
cULus Listed
|
| Special features |
Single receptacle to 3 outlets
|
| Type |
Three outlet cube tap
|
| Amperage Rating |
15A
|
| Voltage rating |
125 V
|
| NEMA configuration |
5-15R
|
| Color |
White
|
| Material |
Thermoplastic
|
Soporte de Eaton
Conoce más sobre nuestros productos