Descargar documento () de 20
We make what matters work*

150468

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=1000x200mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150468
EAN
4015081468089
Product Length/Depth
1000 mm
Product Height
250 mm
Product Width
400 mm
Product Weight
13.069 kg
Compliances
RoHS conform

Especificaciones del producto

Features
Connectable
EMC-version
Mounting plate depth-adjustable
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Exportar especificación del producto