Búsqueda de conocimientos
Descargar documento () de 20

15149-2

Eaton Bussmann series 15149 fused pullout switch, 600V, 0-30A, 200 kAIC, Fusible, Dead Front, Two-pole

General specifications

Product Name
Eaton Bussmann series 15149 fused pullout switch
Catalog Number
15149-2
UPC
051712735995
Product Length/Depth
3.063 in
Product Height
5.25 in
Product Width
4.375 in
Product Weight
1.723 lb
Compliances
RoHS Compliant

Especificaciones del producto

Type
Fusible, Dead Front
Amperage Rating
0-30A
Number of poles
Two-pole
Voltage rating
600 V
Interrupt rating
200 kAIC

Exportar especificación del producto