Descargar documento () de 20
We make what matters work*

151715

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=200x425x200mm, special color

Especificaciones generales

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
151715
Product Length/Depth
855 mm
Product Height
210 mm
Product Width
230 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Especificaciones del producto

Color
Other
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
425 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Exportar especificación del producto